IESNA:LM-63-2002 
[TEST]P981027
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-15L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1500 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1452
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
9929.7 9864.8 9671.7 9302.7 8736.7 7972.7 7062.8 6064.9 5108.5 4257.3
3543.6 2970.1 2513.1 2148.3 1850.3 1605.2 1405.4 1240.4 1106.2 992
898.5 822.8 761.4 711.6 671 638.1 608.2 571.3 524.3 466.3
401.9 334.2 264.9 196.6 135 83.3 47.2 27.6 21 16.9
12.7 9.2 6.3 4.6 3.9 3.2 2.8 2.4 2.1 1.9
1.7 1.5 1.4 1.3 1.2 1.1 1.1 1 1 1
1 1 1 1 1 0.9 0.9 0.8 0.8 0.8
0.8 0.8 0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6
0.5 0.5 0.5 0.4 0.3 0.3 0.1 0.1 0 0
0
